IESNA:LM-63-2002
[TEST]P1245510
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]TT-D7-AMB-U-MQ-CG-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]NARROW BAND AMBER LEDS AND MEDIUM DISTRIBUTION WITH CLEAR GLASS AND HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120.0 VOLTS, 47.6 WATTS, 0.409 AMPS
[_THDi]14.19%
[_PF]0.971
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 0
[_SEARCH_COLORTEMP] 1620
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1716
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 47.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
397.2 398.8 399.7 400 400 400 399.7 399.4 399.7 398.8
396.6 394.2 391.5 388.4 386 387.5 391.2 392.1 392.1 392.1
391.2 393.3 402.1 405.1 399.1 397.5 390.9 377.2 354.5 322.6
289 252.3 202.9 149.8 91.9 33.1 14.6 13.3 11.2 8.8
6.7 4.9 3.3 2.1 1.2 0.6 0.3 0 0 0
0 0 0 0 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 398.5 399.1 399.7 399.7 399.7 399.4 399.1 399.4 398.8
396.6 394.2 391.5 388.4 386 387.5 391.5 392.7 392.4 391.8
392.7 393 402.4 408.2 400.3 400 392.7 379 357.2 326.9
292.9 255.6 204.4 151 89.8 31.2 14.6 13.3 11.2 8.8
6.7 4.9 3.3 2.1 0.9 0.6 0.3 0.3 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 398.5 399.4 399.7 399.7 400 399.4 399.4 399.7 398.8
396.9 394.5 391.5 389.4 387.2 390.3 395.7 396.9 397.2 396
399.1 401.5 410.6 420 414.8 411.2 412.4 397.2 375.7 350.2
311.4 271.4 225.6 167.4 103.1 37.3 14.3 13 10.9 8.5
6.4 4.9 3.3 2.1 1.2 0.6 0.3 0.3 0.3 0
0 0 0 0 0 0 0.3 0.3 0.3 0
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 398.5 399.4 399.7 399.7 399.4 399.7 399.7 400.3 398.8
397.2 394.5 392.1 390 389.4 393.3 399.7 402.7 403.3 404.5
405.7 414.8 426 433.3 437.6 436.7 431.2 423.6 401.5 374.8
339 299.6 244.1 183.2 114.9 39.1 13.6 12.4 10.3 8.2
6.1 4.5 3 2.1 1.2 0.6 0.6 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0 0 0 0.3 0.3 0
0 0.3 0.3 0 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 398.5 399.4 399.7 399.4 399.4 399.4 400 400.3 399.4
397.2 395.1 392.4 390.3 390.6 396 403 405.7 408.2 409.4
414.2 422.4 437.6 450.9 453.6 447 453.9 444.2 423.3 393.6
358.7 314.2 256.8 194.7 121.9 47 12.4 11.2 9.4 7.3
5.8 3.9 2.7 1.8 1.2 0.6 0.6 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0 0.3 0.3 0.3
0 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 398.2 399.1 399.1 398.8 398.8 398.8 399.4 400.3 398.5
396.6 394.5 392.4 390.3 390 395.4 403.6 407.2 409.4 410.3
415.4 425.1 442.7 455.5 454.6 453.6 460.6 450.6 427 399.1
362.4 317.2 262.9 200.1 125.5 45.8 11.2 10 8.5 6.7
5.2 3.6 2.4 1.5 0.9 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 398.5 399.4 399.4 399.1 398.8 398.8 399.7 400.3 398.5
396.3 394.2 392.1 390.3 389.7 395.4 403.6 407.2 409.4 410.3
415.1 425.4 442.1 455.5 454.9 453.3 459.1 452.1 426.4 396.6
360.6 318.1 262.3 197.1 122.5 48.5 10.9 10 8.5 6.7
4.9 3.6 2.4 1.5 0.9 0.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 397.8 398.5 398.8 398.2 397.8 397.8 398.2 398.8 397.5
395.4 393 390.6 388.4 388.4 393.3 401.2 403.9 405.7 406.3
410.9 420 435.1 447 448.8 445.2 449.7 441.2 419.7 389.1
351.5 306 253.2 188 117.4 39.1 9.1 8.2 6.7 5.5
3.9 3 2.1 1.2 0.6 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 398.2 398.8 398.5 398.2 397.8 397.5 397.5 397.5 396
394.2 391.8 389.1 386.6 385.7 389.7 395.7 398.2 398.5 399.4
401.2 410 420.9 429.7 430.6 429.7 425.7 416.3 394.8 368.7
330.8 286.6 233.8 172.5 103.7 31.5 6.7 6.1 5.2 3.9
3 2.1 1.5 0.9 0.6 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 397.2 397.5 397.5 396.9 396.3 395.7 395.7 395.7 394.5
392.4 389.7 386.6 383.6 382.4 384.2 388.8 390 390.6 389.4
390.9 395.1 403.6 410.3 406.6 403.9 400.9 386.6 363 334.5
297.2 256.2 208.6 151 86.7 22.4 4.2 3.9 3.3 2.4
1.8 1.5 0.9 0.6 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 397.2 397.2 396.9 396.3 395.7 395.1 394.8 394.2 393
390.6 387.5 383.9 379.7 376 376.3 377.8 377.2 375.1 372.1
369.6 368.1 372.4 375.4 369.3 367.2 360.6 346.3 325.4 296.9
263.2 225.9 178.3 128 70.7 15.8 1.5 1.5 1.2 0.9
0.6 0.6 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 397.2 397.2 396.9 396.3 395.7 394.8 394.5 394.2 392.7
390 386.6 382.1 376.6 373 371.5 372.4 370.3 366.6 363
357.5 355.1 357.5 353.3 347.8 345.7 339 326.3 304.5 275.6
246.8 210.4 165.6 117.7 63.4 15.8 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 396.9 396.9 396.9 396 395.4 394.5 394.2 394.2 392.4
389.1 384.8 379.4 373.9 369 367.8 367.8 365.1 360.2 354.2
349.3 344.5 344.2 341.7 331.4 328.7 323.9 310.8 292.3 267.5
236.8 203.2 160.7 114.9 61.9 14.6 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 396.6 396.6 396.3 396 395.1 394.5 394.5 394.2 391.8
386.6 380.6 373.9 367.5 361.8 359.9 359 354.8 349 340.8
335.1 330.8 329.6 327.2 317.8 312.9 312.6 303.2 287.2 266.5
238.3 206.8 168.9 122.5 69.1 14.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 396.9 396.9 396.6 396 395.1 394.5 394.5 393.9 390
383.3 376.3 368.4 360.9 353.9 352.1 350.5 345.7 337.5 330.2
322.6 321.1 320.2 316.6 308.1 301.1 296 293.5 282 265.9
242 212.9 174.4 129.5 76.7 17.9 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 396.6 396.3 396 395.4 394.8 394.2 394.2 393.6 387.8
379.7 371.2 362.1 353.3 346.3 343.6 340.5 333.3 324.5 314.5
306.6 301.7 297.8 287.5 265.9 237.1 207.1 204.1 195.3 182.5
166.8 146.2 119.5 88.8 53.4 13 0 0 0 0.3
0.3 0 0 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 396.6 396.6 396 395.4 394.5 394.2 394.5 393.3 386.3
377.2 368.1 357.8 347.2 337.5 333 328.7 319.9 308.1 295.4
284.4 276.6 266.5 245.9 207.1 152.2 94 89.8 83.1 76.7
67.9 57.6 45.8 32.4 18.5 3.9 0 0 0 0
0.3 0 0 0.3 0.3 0.3 0.3 0 0.3 0.3
0.3 0.3 0 0.3 0 0 0 0 0.3 0
0 0 0 0 0.3 0.3 0.3 0.3 0.3 0.3
0.3 0.3 0.3
397.2 396.3 396.6 395.7 395.1 394.2 393.9 393.9 393 386
375.7 364.5 352.1 339.9 328.7 322.6 315.1 303.2 290.8 275
261.4 247.4 230.8 206.5 160.7 97.9 42.2 38.2 34.9 31.2
27 22.1 16.7 11.5 5.8 0.9 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3
397.2 396.3 396.3 395.7 394.8 394.2 393.6 393.3 392.7 386.6
375.7 362.4 348.4 334.2 320.8 311.4 301.1 287.2 270.2 252
232.6 216.5 191.3 155.9 111 56.1 16.7 15.2 13.6 12.1
10.6 8.5 6.1 3.9 1.8 0.3 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3
397.2 396 396 395.4 394.8 393.9 393 392.7 392.4 386.6
375.4 361.5 346.3 330.2 314.8 303.2 290.5 272.9 253.2 230.8
208.6 181.9 151.3 114.3 68.8 28.5 1.2 0.6 0.3 0.3
0.3 0.3 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3
397.2 396 395.7 395.4 394.5 393.6 392.7 392.4 392.1 386.6
374.8 361.2 345.4 328.4 312.6 299.6 285.3 268.7 248 225.6
199.8 171 139.8 99.5 56.1 20 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3
397.2 395.7 395.4 395.1 394.2 393.3 392.4 392.1 391.8 385.7
374.5 360.6 344.8 327.5 311.4 298.4 284.1 266.8 246.5 224.7
197.4 168.6 136.5 98.2 53.7 18.2 0.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.3
